Product groups
Hinges aluminium, in-frame, with step
K2101

Hinges aluminium, in-frame, with step

go back

Item description/product images

DescriptionMaterial:Hinges aluminium.
Pin stainless steel.
End cap fibreglass reinforced thermoplastic.
Version:Hinge anodised.
Pins bright.
End cap white aluminium.
Note:Hinge for panel elements and aluminium profiles, lift-off type
Hinges can be assembled left or right.
360° rotation.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
These load values were determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.

Mounting set:
2x DIN 7991 / ISO 10642 countersunk screw with hex socket.
2x Twist-in slot nuts, keyed, type I.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2101 Hinges aluminium, in-frame, with step 144 kB

Drawings

Hinges aluminium, in-frame, with step

Item selection/filter

Order No.Form definitionTypeAA1A2A3A4B

B1B2B3
DD1NSF1
N
F2
N
CADAcc.PriceOrder
K2101.86840-B & I8627,527,54343848140416,114,283,8200200 on request
K2101.86841with mounting setI8627,527,54343848140416,114,283,8200200 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33