Product groups
Block hinges with fastening nuts
K1142

Block hinges with fastening nuts

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Block hinges with fastening nuts for overlapping or inset doors.
Mounted with nuts (M6 or M8) from inside. The 3-part versions are not detachable.
The hinge can be used left or right. The opening angle is 180°. Supplied unassembled.
Fastening nuts and washers are supplied.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1142 Block hinges with fastening nuts 222 kB

Drawings (total overview)

Block hinges with fastening nuts

Block hinges with fastening nuts, Form A

More information

Drawings

Block hinges with fastening nuts, Form A

Item selection/filter

Order No.FormMain
material
Steel
code
AA1A2BB1D1

CADAcc.PriceOrder
K1142.0614027Asteel-1310143927M6 on request
K1142.0820033Asteel-1814224933M8 on request
K1142.10614027Astainless steel1.43051310143927M6 on request
K1142.10820033Astainless steel1.43051814224933M8 on request
K1142.20614027Astainless steel1.44011310143927M6 on request
K1142.20820033Astainless steel1.44011814224933M8 on request

Block hinges with fastening nuts, Form B

More information

Drawings

Block hinges with fastening nuts, Form B

Item selection/filter

Order No.FormMain
material
Steel
code
AA1A2BB1D1

CADAcc.PriceOrder
K1142.10610135Bsteel-13101025,313,5M6 on request
K1142.10814165Bsteel-18141432,416,5M8 on request
K1142.110610135Bstainless steel1.430513101025,313,5M6 on request
K1142.110814165Bstainless steel1.430518141432,416,5M8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33