Product groups
Hinges weldable
K0984

Hinges weldable

go back

Item description/product images

DescriptionMaterial:Hinge steel.
Spacer washer brass.
Hinge pin steel or brass.
Version:Grease nipple DIN 71412-D, electro zinc-plated steel.
Steel parts, bright.
Note:The hinges are made of weldable profile steel.
The pin is fixed into the lower part of the hinge.
The differing steel qualities of the weld and the beam onto which the hinge is welded must be at least equal to or better than:
S235 JR+AR acc. to EN 10025-2:2004-10
DIN 8563 part 3 or Fe E 235 acc. to SIA 161
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0984 Hinges weldable 224 kB

Drawings (total overview)

Hinges weldable

Weldable hinges, Form A

More information

Drawings

Weldable hinges, Form A

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
K0984.008040012Asteel9,74085 on request
K0984.008050012Asteel9,75085 on request
K0984.010060012Asteel12,760106 on request
K0984.010070012Asteel1270106 on request
K0984.013080012Asteel15,580138 on request
K0984.016100012Asteel201001610 on request
K0984.016120012Asteel201201611 on request
K0984.018135012Asteel221351812 on request
K0984.020150012Asteel251502013 on request
K0984.020180012Asteel251802014 on request
K0984.023200012Asteel28,52002316 on request
K0984.008040022Abrass9,74085 on request
K0984.008050022Abrass9,75085 on request
K0984.010060022Abrass12,760106 on request
K0984.010070022Abrass1270106 on request
K0984.013080022Abrass15,580138 on request
K0984.016100022Abrass201001610 on request
K0984.016120022Abrass201201611 on request
K0984.018135022Abrass221351812 on request
K0984.020150022Abrass251502013 on request
K0984.020180022Abrass251802014 on request
K0984.023200022Abrass28,52002316 on request

Weldable hinges, Form B

More information

Drawings

Weldable hinges, Form B

Item selection/filter

Order No.

Form

Component
material
ABD

D1CADAcc.PriceOrder
K0984.113080012Bsteel1680138 on request
K0984.116100012Bsteel201001610 on request
K0984.116120012Bsteel201201610 on request
K0984.118135012Bsteel22,51351812 on request
K0984.120150012Bsteel25,51502013 on request
K0984.120180012Bsteel251802014 on request
K0984.123200012Bsteel292002316 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33