Product groups
In-line hinge stainless steel lift-off, screw-on
K1304

In-line hinge stainless steel lift-off, screw-on

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4401.

Version:Satin finished.Note:Lift-off inline hinge, right or left mounting.
The sloping hinge ends prevent the accumulation of dirt.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1304 In-line hinge stainless steel lift-off, screw-on 148 kB

Drawings

In-line hinge stainless steel lift-off, screw-on

Item selection/filter

Order No.AA1A2A3BB1D

D1THH1CADAcc.PriceOrder
K1304.176121812,52319187666M66618,513 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Cyprus
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33