Product groups
Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut
K0338_D

Indexing plungers, steel or stainless steel with plastic...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where it is necessary to prevent changes of position due to lateral forces.
Some examples of this are for length, height and position indexing in machines, equipment, furniture and special vehicle construction.

A new indexed position can be only be moved to after the pin has been manually retracted. Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

The materials used enable a wide range of applications.
Indexing plungers made from A4 stainless steel are recommended for applications with very high corrosion resistance requirements.
Material:

Steel version:
Threaded sleeve and indexing pin free-cutting steel.
Spring 1.4310.

Stainless steel version A2:
Threaded sleeve 1.4305.
Hardened indexing pin 1.4034.
Not hardened indexing pin 1.4305.
Spring 1.4310.

Stainless steel version A4:
Threaded sleeve and indexing pin 1.4404.
Spring 1.4401 or 1.4571.

Mushroom grip thermoplastic, dark grey or traffic red RAL3020.

Version:Steel version:
Threaded sleeve, black oxidised.
Indexing pin hardened, ground and black oxidised.

Stainless steel A2 version:
threaded sleeve bright.
Indexing pin hardened or not hardened, ground and bright.

Stainless steel A4 version:
threaded sleeve bright.
Indexing pin ground, chemically nickel-plated or bright.
On request:Special versions.Accessory:Spacer rings K0665.
Fastening sets for thin-walled parts K2146.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0338_D Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut 220 kB

Drawings

Indexing plungers, steel or stainless steel with plastic mushroom grip, locking slot and locknut

Item selection/filter

Order No.FormMain
material
Steel
code
Surface finish
body
Component
colour
DD1D2LL1L2L3Travel
S
SW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K0338.4903Dsteel-hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.4004Dsteel-hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.4105Dsteel-hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.4206Dsteel-hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.4308Dsteel-hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.4410Dsteel-hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.4412Dsteel-hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.4516Dsteel-hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.490384Dsteel-hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.400484Dsteel-hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.410584Dsteel-hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.420684Dsteel-hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.430884Dsteel-hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.441084Dsteel-hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.441284Dsteel-hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.451684Dsteel-hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.04903Dstainless steel1.4034hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.04004Dstainless steel1.4034hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.04105Dstainless steel1.4034hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.04206Dstainless steel1.4034hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.04308Dstainless steel1.4034hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.04410Dstainless steel1.4034hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.04412Dstainless steel1.4034hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.04516Dstainless steel1.4034hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.0490384Dstainless steel1.4034hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.0400484Dstainless steel1.4034hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.0410584Dstainless steel1.4034hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.0420684Dstainless steel1.4034hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.0430884Dstainless steel1.4034hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.0441084Dstainless steel1.4034hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.0441284Dstainless steel1.4034hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.0451684Dstainless steel1.4034hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.14903Dstainless steel1.4305not hardenedblack grey RAL 70213M6x0,751431,5125103,58100,84,510 on request
K0338.14004Dstainless steel1.4305not hardenedblack grey RAL 70214M8x11838,515613410131612  on request
K0338.14105Dstainless steel1.4305not hardenedblack grey RAL 70215M10x12143,517715513171,3512  on request
K0338.14206Dstainless steel1.4305not hardenedblack grey RAL 70216M12x1,52551,720817614191,8614  on request
K0338.14308Dstainless steel1.4305not hardenedblack grey RAL 70218M16x1,53368261023819242,31535  on request
K0338.14410Dstainless steel1.4305not hardenedblack grey RAL 702110M20x1,533742812251022302,81534 on request
K0338.14412Dstainless steel1.4305not hardenedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.14516Dstainless steel1.4305not hardenedblack grey RAL 702116M24x240963218281627363,22046 on request
K0338.1490384Dstainless steel1.4305not hardenedtraffic red RAL 30203M6x0,751431,5125103,58100,84,510 on request
K0338.1400484Dstainless steel1.4305not hardenedtraffic red RAL 30204M8x11838,515613410131612 on request
K0338.1410584Dstainless steel1.4305not hardenedtraffic red RAL 30205M10x12143,517715513171,3512 on request
K0338.1420684Dstainless steel1.4305not hardenedtraffic red RAL 30206M12x1,52551,720817614191,8614 on request
K0338.1430884Dstainless steel1.4305not hardenedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.1441084Dstainless steel1.4305not hardenedtraffic red RAL 302010M20x1,533742812251022302,81534 on request
K0338.1441284Dstainless steel1.4305not hardenedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.1451684Dstainless steel1.4305not hardenedtraffic red RAL 302016M24x240963218281627363,22046 on request
K0338.64903Dstainless steel1.4404nickel-platedblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
K0338.64004Dstainless steel1.4404nickel-platedblack grey RAL 70214M8x11838,515613410131715,5 on request
K0338.64105Dstainless steel1.4404nickel-platedblack grey RAL 70215M10x12143,517715513171,3412,5 on request
K0338.64206Dstainless steel1.4404nickel-platedblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
K0338.64308Dstainless steel1.4404nickel-platedblack grey RAL 70218M16x1,53368261023819242,31535 on request
K0338.64410Dstainless steel1.4404nickel-platedblack grey RAL 702110M20x1,533742812251022302,81530 on request
K0338.64412Dstainless steel1.4404nickel-platedblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.64516Dstainless steel1.4404nickel-platedblack grey RAL 702116M24x240963218281627363,22040 on request
K0338.6490384Dstainless steel1.4404nickel-platedtraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
K0338.6400484Dstainless steel1.4404nickel-platedtraffic red RAL 30204M8x11838,515613410131715,5 on request
K0338.6410584Dstainless steel1.4404nickel-platedtraffic red RAL 30205M10x12143,517715513171,3412,5 on request
K0338.6420684Dstainless steel1.4404nickel-platedtraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
K0338.6430884Dstainless steel1.4404nickel-platedtraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.6441084Dstainless steel1.4404nickel-platedtraffic red RAL 302010M20x1,533742812251022302,81530 on request
K0338.6441284Dstainless steel1.4404nickel-platedtraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.6451684Dstainless steel1.4404nickel-platedtraffic red RAL 302016M24x240963218281627363,22040 on request
K0338.74903Dstainless steel1.4404brightblack grey RAL 70213M6x0,751431,5125103,58100,836,5 on request
K0338.74004Dstainless steel1.4404brightblack grey RAL 70214M8x11838,515613410131715,5 on request
K0338.74105Dstainless steel1.4404brightblack grey RAL 70215M10x12143,517715513171,3412,5 on request
K0338.74206Dstainless steel1.4404brightblack grey RAL 70216M12x1,52551,720817614191,8714,5 on request
K0338.74308Dstainless steel1.4404brightblack grey RAL 70218M16x1,53368261023819242,31535 on request
K0338.74410Dstainless steel1.4404brightblack grey RAL 702110M20x1,533742812251022302,81530 on request
K0338.74412Dstainless steel1.4404brightblack grey RAL 702112M20x1,533782814251222302,81539 on request
K0338.74516Dstainless steel1.4404brightblack grey RAL 702116M24x240963218281627363,22040 on request
K0338.7490384Dstainless steel1.4404brighttraffic red RAL 30203M6x0,751431,5125103,58100,836,5 on request
K0338.7400484Dstainless steel1.4404brighttraffic red RAL 30204M8x11838,515613410131715,5 on request
K0338.7410584Dstainless steel1.4404brighttraffic red RAL 30205M10x12143,517715513171,3412,5 on request
K0338.7420684Dstainless steel1.4404brighttraffic red RAL 30206M12x1,52551,720817614191,8714,5 on request
K0338.7430884Dstainless steel1.4404brighttraffic red RAL 30208M16x1,53368261023819242,31535 on request
K0338.7441084Dstainless steel1.4404brighttraffic red RAL 302010M20x1,533742812251022302,81530 on request
K0338.7441284Dstainless steel1.4404brighttraffic red RAL 302012M20x1,533782814251222302,81539 on request
K0338.7451684Dstainless steel1.4404brighttraffic red RAL 302016M24x240963218281627363,22040 on request