Product groups
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
K1502

Indexing plungers, stainless steel with plastic mushroom grip...

go back

Item description/product images

Back to group overview
DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented.
A new indexed position can be only be moved to after the pin has been manually retracted.

Indexing plungers with remote actuation are used where inaccessible assembly spaces are making it difficult to operate, or where remote actuation is required for ergonomic or safety reasons.

The indexing plunger is connected to the operator side by a Bowden cable. The combination of indexing plunger and actuating element forms a complete system which can be used for many types of application. Form D should be used for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Indexing plunger:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Actuating element 1.4305.
Mushroom grip thermoplastic
Wire cable 1.4401.
Traction sleeve steel wire with plastic sleeving inside and outside.
End sleeves, set screws and screw nipples brass.

Version:Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Bowden cable casing black.
Mushroom grip black grey RAL7021 thermoplastic.
Note for ordering:Indexing plungers with remote actuation and actuating element must be ordered separately.Note:The supplied screw nipple (Ø5 x 7 mm) can be used as an alternative to the actuating element to integrate a customised actuating element into the system.

Different lengths of the Bowden cable are available.
The Bowden cable can be shortened as required during installation to ensure an exact fit in the application concerned.

Corrosion protection is achieved by selecting a suitable material and surface treatment. The wire cable or cable sheath can be easily replaced if required.

Note the following points when installing Bowden cables:
The length of the free end of the cable can change due to layout angle, bend radius and load factors. Therefore, the length of the opposing bracket (cable sheath) must be adjusted using the enclosed set screw after the Bowden cable has been laid. The set screw is also used to set the tension in the Bowden cable system.
During installation, take particular care to ensure that the bend radius is not less than the minimum value, which in this case is R = 65 mm. A radius which is too small can lead to increased wear and higher friction.
Briefly bending less than the min. bending radius during installation should also be avoided, as this can damage the cable sheath. The sheath is also only designed to absorb compressive forces. If it is pulled too hard, the internal spiral will stretch and be permanently damaged.
On request:Special versions.Accessory:Hex nuts K0700.
Mounting brackets K0638.
Spacer rings K0665.
Positioning bushes K1290.
Actuating elements K1502.12420.
Bowden cable K2116
Wire cables K2023.
Tension sleeves K2024.
End sleeves K2025.
Setscrews K2026.
Screw nipples K2027.
Supplied withIndexing plunger with remote actuation:
Indexing plunger with preassembled cable, casing, end sleeve, adjusting screw M6 x 34 mm and screw nipple Ø5 x 7 mm.

Actuating element:
Actuating element with plastic cover.
Drawing reference:
1) Indexing plunger
2) Bowden cable casing
3) Bowden cable
4) Adjusting screw
5) Actuating element
6) Screw nipple
7) Cover

Form B: non-lockout type, with locknut
Form D: lockout type, with locknut
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1502 Indexing plungers, stainless steel with plastic mushroom grip and remote actuation 403 kB

Drawings (total overview)

Indexing plungers, stainless steel with plastic mushroom grip and remote actuation
Indexing plungers, stainless steel with plastic mushroom grip and remote actuation

Item selection/filter

Order No.ItemFormColour
Cap
D

D
Internal
thread
D1D2D3LL1L2L3Travel
S
SWSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
K1502.02206X1000Indexing plungerK-6-M12x1,51451000184910610--1,8614 on request
K1502.02206X3000Indexing plungerK-6-M12x1,51453000184910610--1,8614 on request
K1502.02206X5000Indexing plungerK-6-M12x1,51455000184910610--1,8614 on request
K1502.02308X1000Indexing plungerK-8-M16x1,51951000235910813--2,31535 on request
K1502.02308X3000Indexing plungerK-8-M16x1,51953000235910813--2,31535 on request
K1502.02308X5000Indexing plungerK-8-M16x1,51955000235910813--2,31535 on request
K1502.02410X1000Indexing plungerK-10-M20x1,523510002465101016--2,81534 on request
K1502.02410X3000Indexing plungerK-10-M20x1,523530002465101016--2,81534 on request
K1502.02410X5000Indexing plungerK-10-M20x1,523550002465101016--2,81534 on request
K1502.02412X1000Indexing plungerK-12-M20x1,523510002665101216--2,81539 on request
K1502.02412X3000Indexing plungerK-12-M20x1,523530002665101216--2,81539 on request
K1502.02412X5000Indexing plungerK-12-M20x1,523550002665101216--2,81539 on request
K1502.12420Actuating elementBblack grey RAL 7021-M6M20x1,533-73281225--2230--- on request
K1502.124201Actuating elementBorange RAL 2004-M6M20x1,533-73281225--2230--- on request
K1502.124202Actuating elementBsignal green RAL 6032-M6M20x1,533-73281225--2230--- on request
K1502.124203Actuating elementBblue RAL5017-M6M20x1,533-73281225--2230--- on request
K1502.124205Actuating elementBlight grey RAL 7035-M6M20x1,533-73281225--2230--- on request
K1502.124206Actuating elementBtraffic red RAL 3020-M6M20x1,533-73281225--2230--- on request
K1502.124207Actuating elementBcolza yellow RAL 1021-M6M20x1,533-73281225--2230--- on request
K1502.1442006Actuating elementDblack grey RAL 7021-M6M20x1,533-762812256-2230--- on request
K1502.14420106Actuating elementDorange RAL 2004-M6M20x1,533-762812256-2230--- on request
K1502.14420206Actuating elementDsignal green RAL 6032-M6M20x1,533-762812256-2230--- on request
K1502.14420306Actuating elementDblue RAL5017-M6M20x1,533-762812256-2230--- on request
K1502.14420506Actuating elementDlight grey RAL 7035-M6M20x1,533-762812256-2230--- on request
K1502.14420606Actuating elementDtraffic red RAL 3020-M6M20x1,533-762812256-2230--- on request
K1502.14420706Actuating elementDcolza yellow RAL 1021-M6M20x1,533-762812256-2230--- on request
K1502.1442008Actuating elementDblack grey RAL 7021-M6M20x1,533-762812258-2230--- on request
K1502.14420108Actuating elementDorange RAL 2004-M6M20x1,533-762812258-2230--- on request
K1502.14420208Actuating elementDsignal green RAL 6032-M6M20x1,533-762812258-2230--- on request
K1502.14420308Actuating elementDblue RAL5017-M6M20x1,533-762812258-2230--- on request
K1502.14420508Actuating elementDlight grey RAL 7035-M6M20x1,533-762812258-2230--- on request
K1502.14420608Actuating elementDtraffic red RAL 3020-M6M20x1,533-762812258-2230--- on request
K1502.14420708Actuating elementDcolza yellow RAL 1021-M6M20x1,533-762812258-2230--- on request
K1502.1442010Actuating elementDblack grey RAL 7021-M6M20x1,533-7628122510-2230--- on request
K1502.14420110Actuating elementDorange RAL 2004-M6M20x1,533-7628122510-2230--- on request
K1502.14420210Actuating elementDsignal green RAL 6032-M6M20x1,533-7628122510-2230--- on request
K1502.14420310Actuating elementDblue RAL5017-M6M20x1,533-7628122510-2230--- on request
K1502.14420510Actuating elementDlight grey RAL 7035-M6M20x1,533-7628122510-2230--- on request
K1502.14420610Actuating elementDtraffic red RAL 3020-M6M20x1,533-7628122510-2230--- on request
K1502.14420710Actuating elementDcolza yellow RAL 1021-M6M20x1,533-7628122510-2230--- on request
K1502.1442012Actuating elementDblack grey RAL 7021-M6M20x1,533-7628122512-2230--- on request
K1502.14420112Actuating elementDorange RAL 2004-M6M20x1,533-7628122512-2230--- on request
K1502.14420212Actuating elementDsignal green RAL 6032-M6M20x1,533-7628122512-2230--- on request
K1502.14420312Actuating elementDblue RAL5017-M6M20x1,533-7628122512-2230--- on request
K1502.14420512Actuating elementDlight grey RAL 7035-M6M20x1,533-7628122512-2230--- on request
K1502.14420612Actuating elementDtraffic red RAL 3020-M6M20x1,533-7628122512-2230--- on request
K1502.14420712Actuating elementDcolza yellow RAL 1021-M6M20x1,533-7628122512-2230--- on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33