Product groups
Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locking slot
K0747_C

Indexing plungers ECO, steel or stainless steel, with plastic...

go back

Item description/product images

DescriptionProduct description:Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
Form C and D are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material:

Steel version:
Threaded sleeve 1.0715.
Indexing pin 1.4305.

Stainless steel version:
Threaded sleeve and indexing pin 1.4305.

Mushroom knob black grey thermoplastic RAL 7021.

Version:Steel version:
Indexing pin hardened.
Threaded sleeve trivalent blue passivated.
Indexing pin bright.

Stainless steel version:
Indexing pin not hardened.
Steel parts bright.
Note:Pay attention to the max. tightening torque when assembling.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0747_C Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locking slot 164 kB

Drawings

Indexing plungers ECO, steel or stainless steel, with plastic mushroom grip and locking slot

Item selection/filter

Order No.FormMain
material
DD1D2LL1L2L3Travel
S
SW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0747.03903060Csteel3M61431,5125103,560,84102 on request
K0747.03004060Csteel4M61436156134616122 on request
K0747.03004080Csteel4M81436156134816127 on request
K0747.03105080Csteel5M8144017715581,36127 on request
K0747.03105100Csteel5M101842,5177155101,361215 on request
K0747.03206100Csteel6M101847,5208176101,881515 on request
K0747.03206120Csteel6M122551,7208176121,881520 on request
K0747.03308120Csteel8M122561,72610238122,381920 on request
K0747.13903060Cstainless steel3M61431,5125103,560,84102 on request
K0747.13004060Cstainless steel4M61436156134616122 on request
K0747.13004080Cstainless steel4M81436156134816127 on request
K0747.13105080Cstainless steel5M8144017715581,36127 on request
K0747.13105100Cstainless steel5M101842,5177155101,361215 on request
K0747.13206100Cstainless steel6M101847,5208176101,881515 on request
K0747.13206120Cstainless steel6M122551,7208176121,881520 on request
K0747.13308120Cstainless steel8M122561,72610238122,381920 on request
K0747.03903061Csteel3M6x0,751431,5125103,560,84102 on request
K0747.03004061Csteel4M6x0,751436156134616122 on request
K0747.03004081Csteel4M8x11436156134816127 on request
K0747.03105081Csteel5M8x1144017715581,36127 on request
K0747.03105101Csteel5M10x11842,5177155101,361215 on request
K0747.03206101Csteel6M10x11847,5208176101,881515 on request
K0747.03206121Csteel6M12x1,52551,7208176121,881520 on request
K0747.03308121Csteel8M12x1,52561,72610238122,381920 on request
K0747.13903061Cstainless steel3M6x0,751431,5125103,560,84102 on request
K0747.13004061Cstainless steel4M6x0,751436156134616122 on request
K0747.13004081Cstainless steel4M8x11436156134816127 on request
K0747.13105081Cstainless steel5M8x1144017715581,36127 on request
K0747.13105101Cstainless steel5M10x11842,5177155101,361215 on request
K0747.13206101Cstainless steel6M10x11847,5208176101,881515 on request
K0747.13206121Cstainless steel6M12x1,52551,7208176121,881520 on request
K0747.13308121Cstainless steel8M12x1,52561,72610238122,381920 on request