Product groups
Fixed castors, stainless steel with polyamide wheels, standard version
K1773_B

Fixed castors, stainless steel with polyamide wheels, standard...

go back

Item description/product images

DescriptionMaterial:

Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.

Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range:-25 °C to +80 °C.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1773_B Fixed castors 166 kB

Drawings

Fixed castors, stainless steel with polyamide wheels, standard version

Item selection/filter

Order No.ItemWheel
bearing
BB1B2B3DD1HLL1L2Permissible
load
kg
CADAcc.PriceOrder
K1773.210750321Fixed castorPlain bearing326055857591001008076150 on request
K1773.211000371Fixed castorPlain bearing3760558510091251008076150 on request
K1773.211250401Fixed castorPlain bearing4060558512591501008076150 on request
K1773.211500501Fixed castorPlain bearing50807511015011190140105-300 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33