Product groups
Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles
K2332

Swivel and fixed equipment castors, steel with TPU tread,...

go back

Item description/product images

DescriptionProduct description:Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.Material:Housing, steel plate.
Wheels made of thermoplastic polyurethane (TPU).
Wheels made of polyamide 6.
Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Thermoplastic polyurethane (TPU) dark grey.
Polyamide 6 silver-grey.
Note:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.
Application:These castors with a thermoplastic polyurethane tread are used for tool trolleys, floor dollies or in hygienic areas such as the food industry.

Electrically conductive wheels or swivel and fixed castors are used to protect against electrostatic discharge, which can be generated by transporting equipment or the goods being transported. They help to prevent damage to sensitive goods in transit and painful electrostatic discharge to the trolley operator.
Temperature range:-20 °C - +70 °C.Special features:
  RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2332 Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles 360 kB

Drawings (total overview)

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles
Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form A

More information

Drawings

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form A

Item selection/filter

Order No.FormB

B1DD1HLL1Wheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2332.100750251A2540758,510012080ball bearing48,75mounting plateFixed castor on request
K2332.100800321A3240808,511112080ball bearing78mounting plateFixed castor on request
K2332.101000321A32401008,513612080ball bearing78mounting plateFixed castor on request
K2332.101250321A32401258,516112080ball bearing78mounting plateFixed castor on request

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form B

More information

Drawings

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form B

Item selection/filter

Order No.FormAB

B1DD1HLL1RWheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2332.10075025B292540758,51001208066,5ball bearing48,75mounting plateSwivel castor on request
K2332.10080032B403240808,51111208080ball bearing78mounting plateSwivel castor on request
K2332.10100032B4032401008,51361208090ball bearing78mounting plateSwivel castor on request
K2332.10125032B4032401258,516112080102,5ball bearing78mounting plateSwivel castor on request

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form C

More information

Drawings

Swivel and fixed equipment castors, steel with TPU tread, electrically conductive for aluminium profiles, Form C

Item selection/filter

Order No.FormAB

B1DD1HLL1RWheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2332.100750252C292540758,51001208066,5ball bearing48,75mounting plateSwivel castor on request
K2332.100800322C403240808,51111208080ball bearing78mounting plateSwivel castor on request
K2332.101000322C4032401008,51361208090ball bearing78mounting plateSwivel castor on request
K2332.101250322C4032401258,516112080102,5ball bearing78mounting plateSwivel castor on request