Product groups
Wheels heavy-load wheel body welded
K1782

Wheels heavy-load wheel body welded

go back

Item description/product images

DescriptionMaterial:Wheel body welded steel construction.
Tread Extrathane®.
Note:Extrathane treads are elastic, resist abrasion, gentle to floors, low-noise and have particularly high elastic restoration after long standing.
Application temperature from -40 °C to +80 °C.
Suitable as replacement rollers for the castors K1768 and K1769.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1782 Wheels heavy-load wheel body welded 278 kB

Drawings

Wheels heavy-load wheel body welded

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1782.12550Ball bearing125205060500 on request
K1782.16050Ball bearing160205060700 on request
K1782.20050Ball bearing2002050601000 on request
K1782.25060Ball bearing2502560701350 on request