Product groups
Wheels rubber tyres on die-cast aluminium rims
K1777

Wheels rubber tyres on die-cast aluminium rims

go back

Item description/product images

DescriptionMaterial:Wheel rims die-cast aluminium.
Tyre elastic solid rubber.
Note:The tyre is vulcanised onto the rim. Wheels with elastic solid rubber tyres have a high wear resistance, low rolling resistance and excellent drive comfort.
Application temperature from -30 °C to +80 °C.
These wheels are used as the front wheels on fork-lift trucks.
Other sizes on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1777 Wheels rubber tyres on die-cast aluminium rims 295 kB

Drawings

Wheels rubber tyres on die-cast aluminium rims

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1777.200501150 ml aerosol200203560450 on request