Product groups
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version, plain and ball bearings
K1772

Steel plate swivel and fixed castors with polyamide wheels,...

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing thick steel plate.
Wheels high-quality PA 6.
Version:Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note:The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1772 Swivel and fixed castors heavy-duty version 430 kB

Drawings (total overview)

Steel plate swivel and fixed castors with polyamide wheels, heavy duty version, plain and ball bearings
Steel plate swivel and fixed castors with polyamide wheels, heavy duty version, plain and ball bearings

Steel plate fixed castors with polyamide wheels, heavy duty version, plain and ball bearings

More information

Drawings

Steel plate fixed castors with polyamide wheels, heavy duty version, plain and ball bearings

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BB1B2B3DD1LL1HPermissible
load
kg
CADAcc.PriceOrder
K1772.075321Fixed castorwithout locking systemPlain bearing3260-8575910080118300 on request
K1772.075324Fixed castorwithout locking systemBall bearing3260-8575910080118300 on request
K1772.100371Fixed castorwithout locking systemPlain bearing3760-85100910080140500 on request
K1772.100374Fixed castorwithout locking systemBall bearing3760-85100910080140500 on request
K1772.125401Fixed castorwithout locking systemPlain bearing4060-85125910080165700 on request
K1772.125404Fixed castorwithout locking systemBall bearing4060-85125910080165700 on request
K1772.150501Fixed castorwithout locking systemPlain bearing50807511015011140105197800 on request
K1772.150504Fixed castorwithout locking systemBall bearing50807511015011140105197800 on request

Steel plate swivel castors with polyamide wheels, heavy duty version, plain and ball bearings

More information

Drawings

Steel plate swivel castors with polyamide wheels, heavy duty version, plain and ball bearings
Steel plate swivel castors with polyamide wheels, heavy duty version, plain and ball bearings

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1772.07532Swivel castorwithout locking systemPlain bearing453260-857591181008082,5300 on request
K1772.075323Swivel castorwithout locking systemBall bearing453260-857591181008082,5300 on request
K1772.10037Swivel castorwithout locking systemPlain bearing453760-8510091401008095500 on request
K1772.100373Swivel castorwithout locking systemBall bearing453760-8510091401008095500 on request
K1772.12540Swivel castorwithout locking systemPlain bearing454060-85125916510080107,5700 on request
K1772.125403Swivel castorwithout locking systemBall bearing454060-85125916510080107,5700 on request
K1772.15050Swivel castorwithout locking systemPlain bearing6550807511015011197140105140800 on request
K1772.150503Swivel castorwithout locking systemBall bearing6550807511015011197140105140800 on request

Steel plate swivel castors with stop-top, polyamide wheels, heavy duty version, plain and ball bearings

More information

Drawings

Steel plate swivel castors with stop-top, polyamide wheels, heavy duty version, plain and ball bearings
Steel plate swivel castors with stop-top, polyamide wheels, heavy duty version, plain and ball bearings

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1772.075322Swivel castorwith stop-top locking systemPlain bearing453260-857591181008082,5300 on request
K1772.075325Swivel castorwith stop-top locking systemBall bearing453260-857591181008082,5300 on request
K1772.100372Swivel castorwith stop-top locking systemPlain bearing453760-8510091401008095500 on request
K1772.100375Swivel castorwith stop-top locking systemBall bearing453760-8510091401008095500 on request
K1772.125402Swivel castorwith stop-top locking systemPlain bearing454060-85125916510080107,5700 on request
K1772.125405Swivel castorwith stop-top locking systemBall bearing454060-85125916510080107,5700 on request
K1772.150502Swivel castorwith stop-top locking systemPlain bearing6550807511015011197140105140800 on request
K1772.150505Swivel castorwith stop-top locking systemBall bearing6550807511015011197140105140800 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33