Product groups

Item description/product images

DescriptionMaterial:Housing, steel plate.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.Application:Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.Temperature range:-25 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1789_LS Swivel castors with stop fix 265 kB

Drawings

Swivel castors with stop fix
Swivel castors with stop fix

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1789.101000402Swivel castorball bearing3640100137012586150 on request
K1789.101250402Swivel castorball bearing40401251370150102,5150 on request

Other items in this category