Product groups
Steel plate swivel castors with polyamide wheels, heavy duty version, plain and ball bearings
K1772_L

Steel plate swivel castors with polyamide wheels, heavy duty...

go back

Item description/product images

DescriptionMaterial:Housing thick steel plate.
Wheels high-quality PA 6.
Version:Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note:The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1772_L Swivel castors 252 kB

Drawings

Steel plate swivel castors with polyamide wheels, heavy duty version, plain and ball bearings
Steel plate swivel castors with polyamide wheels, heavy duty version, plain and ball bearings

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1HLL1RPermissible
load
kg
CADAcc.PriceOrder
K1772.07532Swivel castorwithout locking systemplain bearing453260-857591181008082,5300 on request
K1772.075323Swivel castorwithout locking systemball bearing453260-857591181008082,5300 on request
K1772.10037Swivel castorwithout locking systemplain bearing453760-8510091401008095500 on request
K1772.100373Swivel castorwithout locking systemball bearing453760-8510091401008095500 on request
K1772.12540Swivel castorwithout locking systemplain bearing454060-85125916510080107,5700 on request
K1772.125403Swivel castorwithout locking systemball bearing454060-85125916510080107,5700 on request
K1772.15050Swivel castorwithout locking systemplain bearing6550807511015011197140105140800 on request
K1772.150503Swivel castorwithout locking systemball bearing6550807511015011197140105140800 on request