Product groups
Crank handles stainless steel with fold-away grip
K2076

Crank handles stainless steel with fold-away grip

go back

Item description/product images

Back to group overview
DescriptionMaterial:

Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.

Version:Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2076 Crank handles stainless steel with fold-away grip 151 kB

Drawings (total overview)

Crank handles stainless steel with fold-away grip

Item selection/filter

Order No.Version 1Version 2AD

D2D3D7HH1H2H3H4LSWCADAcc.PriceOrder
K2076.1110reamed holewithout transverse hole80241016-89492213,4-100- on request
K2076.1212reamed holewithout transverse hole100281220-10859,52616-124- on request
K2076.1314reamed holewithout transverse hole125301426-140832815,8-153- on request
K2076.1417reamed holewithout transverse hole160341726-144833219,6-190- on request
K2076.11106reamed holewith transverse bore80241016M689492213,47,5100- on request
K2076.12126reamed holewith transverse bore100281220M610859,526167,5124- on request
K2076.13146reamed holewith transverse bore125301426M6140832815,87,5153- on request
K2076.14176reamed holewith transverse bore160341726M6144833219,67,5190- on request
K2076.2110square socketwithout transverse hole8024-16-89492213,4-10010 on request
K2076.2212square socketwithout transverse hole10028-20-10859,52616-12412 on request
K2076.2314square socketwithout transverse hole12530-26-140832815,8-15314 on request
K2076.2417square socketwithout transverse hole16034-26-144833219,6-19017 on request
K2076.21106square socketwith transverse bore8024-16M689492213,47,510010 on request
K2076.22126square socketwith transverse bore10028-20M610859,526167,512412 on request
K2076.23146square socketwith transverse bore12530-26M6140832815,87,515314 on request
K2076.24176square socketwith transverse bore16034-26M6144833219,67,519017 on request