Product groups
Ball lock pins, lockable with grip hollow
K1803_A

Ball lock pins, lockable with grip hollow

go back

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Bright.Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1803_A Ball lock pins, lockable with grip hollow 192 kB

Drawings

Ball lock pins, lockable with grip hollow

Item selection/filter

Order No.FormForm definitionDD1D2D3LL1L2L5L6SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1803.002208020Awith recessed grip and ring2289,520207,849,227,82821838 on request
K1803.002208025Awith recessed grip and ring2289,520257,849,232,82821838 on request
K1803.002208030Awith recessed grip and ring2289,520307,849,237,82821838 on request
K1803.002208035Awith recessed grip and ring2289,520357,849,242,82821838 on request
K1803.002208040Awith recessed grip and ring2289,520407,849,247,82821838 on request
K1803.002208045Awith recessed grip and ring2289,520457,849,252,82821838 on request
K1803.002208050Awith recessed grip and ring2289,520507,849,257,82821838 on request
K1803.002210020Awith recessed grip and ring22101220208,949,228,928211060 on request
K1803.002210025Awith recessed grip and ring22101220258,949,233,928211060 on request
K1803.002210030Awith recessed grip and ring22101220308,949,238,928211060 on request
K1803.002210035Awith recessed grip and ring22101220358,949,243,928211060 on request
K1803.002210040Awith recessed grip and ring22101220408,949,248,928211060 on request
K1803.002210045Awith recessed grip and ring22101220458,949,253,928211060 on request
K1803.002210050Awith recessed grip and ring22101220508,949,258,928211060 on request
K1803.002210060Awith recessed grip and ring22101220608,949,268,928211060 on request
K1803.002212025Awith recessed grip and ring221214,520259,949,234,928211286 on request
K1803.002212030Awith recessed grip and ring221214,520309,949,239,928211286 on request
K1803.002212035Awith recessed grip and ring221214,520359,949,244,928211286 on request
K1803.002212040Awith recessed grip and ring221214,520409,949,249,928211286 on request
K1803.002212045Awith recessed grip and ring221214,520459,949,254,928211286 on request
K1803.002212050Awith recessed grip and ring221214,520509,949,259,928211286 on request
K1803.002212060Awith recessed grip and ring221214,520609,949,269,928211286 on request
K1803.002212070Awith recessed grip and ring221214,520709,949,279,928211286 on request
K1803.002212080Awith recessed grip and ring221214,520809,949,289,928211286 on request
K1803.002216030Awith recessed grip and ring221619203013,151,243,1282116153 on request
K1803.002216035Awith recessed grip and ring221619203513,151,248,1282116153 on request
K1803.002216040Awith recessed grip and ring221619204013,151,253,1282116153 on request
K1803.002216045Awith recessed grip and ring221619204513,151,258,1282116153 on request
K1803.002216050Awith recessed grip and ring221619205013,151,263,1282116153 on request
K1803.002216060Awith recessed grip and ring221619206013,151,273,1282116153 on request
K1803.002216070Awith recessed grip and ring221619207013,151,283,1282116153 on request
K1803.002216080Awith recessed grip and ring221619208013,151,293,1282116153 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33