Product groups
Locking pins, stainless steel with stainless steel mushroom grip
K1565

Locking pins, stainless steel with stainless steel mushroom grip

go back

Item description/product images

DescriptionProduct description:With the locking pin, two separate plates can be joined quickly and easily with no counterpiece.Material:Housing and push button stainless steel.Version:Housing and push button bright.Note:Mounting option for plate thickness 3 - 12 mm.
Use a hard material such as stainless steel for the baseplate.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Screw the locking pin into the mounting plate until the thread can be seen on the other side.
Press the knob and pass the clamping pin through the hole in the premachined baseplate.
Screw the locking pin in the reverse direction till both plates come together, then secure with the locknut.
Drawing reference:
1) Mounting plate
2) Base plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1565 Locking pins, stainless steel with stainless steel mushroom grip 252 kB
 Technical note on locking pin K1565 134 kB

Drawings

Locking pins, stainless steel with stainless steel mushroom grip

Item selection/filter

Order No.D

D1D2D3HH1H2H3LL1L2MSWSW1TT1Temperature
resistance
Holding
force
N
Shearing force
kN
Pullout force F
kN
Clamping
force
N
CADAcc.PriceOrder
K1565.1736,56,5236,540325,5412,56,510,5M12x110193-83≤180 °C300,20,153 on request
K1565.1766,56,5236,537295,5412,59,513,5M12x110193-86≤180 °C300,20,153 on request
K1565.1938,58,532105141,57416,56,511M16X114243-123≤180 °C600,40,36 on request
K1565.1968,58,532104838,57416,59,514M16X114243-126≤180 °C600,40,36 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33