Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Accessory to K1068.
The pin is attracted to the magnetic bush K1068.
Mounting option with nut (not included) or by screwing directly into the workpiece.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1069 Pin for magnetic bush 206 kB
 Technical information for ball lock bushes/magnetic bushes 170 kB

Drawings

Pin for magnetic bush
Pin for magnetic bush

Item selection/filter

Order No.

Shear force
kN
CADAcc.PriceOrder
K1069.60,9 on request