Product groups
Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob
K1843

Locating bushes, stainless steel with status sensor, for ball...

go back

Item description/product images

DescriptionProduct description:Locating bushes form a locating point for ball lock pins with twist knobs and enable these to be securely and precisely engaged herein.

The locating bushes with status sensor have a variably adjustable sensor integrated in the bush. These enable electronic feedback as to whether a ball lock pin with twist knob is locked or not.
When using several bushes, it can be determined in which one a ball lock pin is located.
Material:

Locating bush steel or stainless steel 1.4305.
Sensor stainless steel.
Locknut brass.

Version:Locating bush and sensor bright.
Locknut nickel-plated.
Note:The status sensor and locknut are supplied loose.
Max. tightening torque for the locknut: 1.2 Nm.
Technical data:Inductive sensor:
Output circuit: PNP NO
Operating voltage: 10 - 30 V DC
Operating current: <100 mA
Contact gap: 1 mm
Switch frequency: <3500 Hz
Short-circuit proof: yes
Reverse polarity protection: yes
Rating: IP 67
Connection type: 2 m PVC cable
Temperature range: -25 °C - +70 °C
Approvals: CE, c UL us, EAC
Application:Locating bushes in conjunction with a status sensor enable actuation-dependent process control. In addition, it can be determined whether a ball lock pin or locking pin is in the desired position.Assembly:The sensor is fastened into the bush using the locknut and then adjusted axially. The locknut is tightened to fixate the sensor in the final position.

The detailed procedure is described in the installation instructions.
Accessory:Ball lock pins with twist knob K1064Safety:Locating bushes with status sensor are not suitable for personnel safety functions.Drawing reference:
1) LED

BN = brown
BK = black
BU = blue
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1843 Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob 339 kB
 Mounting instructions - positioning or locating bushes with/for status sensor 56,8 kB

Drawings

Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob

Item selection/filter

Order No.FormForm definitionD

D1D2MHH1H2LNTSWCADAcc.PriceOrder
K1843.12061611Bwith thread and collar for BLP with twist knob6,2203M16x1,52034272,525 on request
K1843.12102011Bwith thread and collar for BLP with twist knob10,2253M20X1,52334272,525 on request