Product groups
Locating bushes stainless steel for ball lock pins
K1416

Locating bushes stainless steel for ball lock pins

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:The locating bushes are ideal for easy and quick positioning of ball lock pins with head-end lock.Advantages:The adapter bushes can be used from both sides.
Additional centring of the adapter bush is provided by the centring collar (D3).
Drawing reference:
1) without centring
2) with centring
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1416 Locating bushes stainless steel for ball lock pins 312 kB

Drawings

Locating bushes stainless steel for ball lock pins

Item selection/filter

Order No.D

D1D2D3LL3L4L5NTCADAcc.PriceOrder
K1416.105125M12691743622,5 on request
K1416.106166M167,5121853722,5 on request
K1416.108168M16101220,553,58,522,5 on request
K1416.1102410M24x1,5131821,553,592,52,5 on request
K1416.1123012M30x1,5152422,553,59,52,52,5 on request
K1416.1163016M30x1,520242754,111,12,53 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33