Product groups
Clamping pin stainless steel
K1564

Clamping pin stainless steel

go back

Item description/product images

DescriptionMaterial:Stainless steelVersion:Hardened.Note:Colour may differ from image due to curing process.Type of operation:Screw the clamping pin into the thread and tighten. See assembly drawing.Accessory:Locating fixture round K1740.
Locating fixture flange K1741.
Drawing reference:
1) plate
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1564 Clamping pin stainless steel 209 kB

Drawings

Clamping pin stainless steel

Item selection/filter

Order No.D

D1HH1LMSWCADAcc.PriceOrder
K1564.16677,60,55,8M04X0,75 on request
K1564.18898,70,55,8M05X0,87 on request