Product groups

Item description/product images

Back to group overview
DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Bright.Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Drawing reference:
Form A: with recessed grip
Form B: with recessed grip and ring
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1803 Ball lock pins lockable 162 kB

Drawings (total overview)

Ball lock pins lockable

Item selection/filter

Order No.FormForm definitionDD1D2D3D4LL1L2L3L4L5L6SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1803.002208020Awith recessed grip and ring2289,520-207,849,2--27,82821838 on request
K1803.002208025Awith recessed grip and ring2289,520-257,849,2--32,82821838 on request
K1803.002208030Awith recessed grip and ring2289,520-307,849,2--37,82821838 on request
K1803.002208035Awith recessed grip and ring2289,520-357,849,2--42,82821838 on request
K1803.002208040Awith recessed grip and ring2289,520-407,849,2--47,82821838 on request
K1803.002208045Awith recessed grip and ring2289,520-457,849,2--52,82821838 on request
K1803.002208050Awith recessed grip and ring2289,520-507,849,2--57,82821838 on request
K1803.002210020Awith recessed grip and ring22101220-208,949,2--28,928211060 on request
K1803.002210025Awith recessed grip and ring22101220-258,949,2--33,928211060 on request
K1803.002210030Awith recessed grip and ring22101220-308,949,2--38,928211060 on request
K1803.002210035Awith recessed grip and ring22101220-358,949,2--43,928211060 on request
K1803.002210040Awith recessed grip and ring22101220-408,949,2--48,928211060 on request
K1803.002210045Awith recessed grip and ring22101220-458,949,2--53,928211060 on request
K1803.002210050Awith recessed grip and ring22101220-508,949,2--58,928211060 on request
K1803.002210060Awith recessed grip and ring22101220-608,949,2--68,928211060 on request
K1803.002212025Awith recessed grip and ring221214,520-259,949,2--34,928211286 on request
K1803.002212030Awith recessed grip and ring221214,520-309,949,2--39,928211286 on request
K1803.002212035Awith recessed grip and ring221214,520-359,949,2--44,928211286 on request
K1803.002212040Awith recessed grip and ring221214,520-409,949,2--49,928211286 on request
K1803.002212045Awith recessed grip and ring221214,520-459,949,2--54,928211286 on request
K1803.002212050Awith recessed grip and ring221214,520-509,949,2--59,928211286 on request
K1803.002212060Awith recessed grip and ring221214,520-609,949,2--69,928211286 on request
K1803.002212070Awith recessed grip and ring221214,520-709,949,2--79,928211286 on request
K1803.002212080Awith recessed grip and ring221214,520-809,949,2--89,928211286 on request
K1803.002216030Awith recessed grip and ring22161920-3013,151,2--43,1282116153 on request
K1803.002216035Awith recessed grip and ring22161920-3513,151,2--48,1282116153 on request
K1803.002216040Awith recessed grip and ring22161920-4013,151,2--53,1282116153 on request
K1803.002216045Awith recessed grip and ring22161920-4513,151,2--58,1282116153 on request
K1803.002216050Awith recessed grip and ring22161920-5013,151,2--63,1282116153 on request
K1803.002216060Awith recessed grip and ring22161920-6013,151,2--73,1282116153 on request
K1803.002216070Awith recessed grip and ring22161920-7013,151,2--83,1282116153 on request
K1803.002216080Awith recessed grip and ring22161920-8013,151,2--93,1282116153 on request
K1803.102208020Bwith recessed grip and ring2289,52033207,849,269,330,327,82821838 on request
K1803.102208025Bwith recessed grip and ring2289,52033257,849,269,330,332,82821838 on request
K1803.102208030Bwith recessed grip and ring2289,52033307,849,269,330,337,82821838 on request
K1803.102208035Bwith recessed grip and ring2289,52033357,849,269,330,342,82821838 on request
K1803.102208040Bwith recessed grip and ring2289,52033407,849,269,330,347,82821838 on request
K1803.102208045Bwith recessed grip and ring2289,52033457,849,269,330,352,82821838 on request
K1803.102208050Bwith recessed grip and ring2289,52033507,849,269,330,357,82821838 on request
K1803.102210020Bwith recessed grip and ring2210122033208,949,269,330,328,928211060 on request
K1803.102210025Bwith recessed grip and ring2210122033258,949,269,330,333,928211060 on request
K1803.102210030Bwith recessed grip and ring2210122033308,949,269,330,338,928211060 on request
K1803.102210035Bwith recessed grip and ring2210122033358,949,269,330,343,928211060 on request
K1803.102210040Bwith recessed grip and ring2210122033408,949,269,330,348,928211060 on request
K1803.102210045Bwith recessed grip and ring2210122033458,949,269,330,353,928211060 on request
K1803.102210050Bwith recessed grip and ring2210122033508,949,269,330,358,928211060 on request
K1803.102210060Bwith recessed grip and ring2210122033608,949,269,330,368,928211060 on request
K1803.102212025Bwith recessed grip and ring221214,52033259,949,269,330,334,928211286 on request
K1803.102212030Bwith recessed grip and ring221214,52033309,949,269,330,339,928211286 on request
K1803.102212035Bwith recessed grip and ring221214,52033359,949,269,330,344,928211286 on request
K1803.102212040Bwith recessed grip and ring221214,52033409,949,269,330,349,928211286 on request
K1803.102212045Bwith recessed grip and ring221214,52033459,949,269,330,354,928211286 on request
K1803.102212050Bwith recessed grip and ring221214,52033509,949,269,330,359,928211286 on request
K1803.102212060Bwith recessed grip and ring221214,52033609,949,269,330,369,928211286 on request
K1803.102212070Bwith recessed grip and ring221214,52033709,949,269,330,379,928211286 on request
K1803.102212080Bwith recessed grip and ring221214,52033809,949,269,330,389,928211286 on request
K1803.102216030Bwith recessed grip and ring22161920333013,151,269,330,343,1282116153 on request
K1803.102216035Bwith recessed grip and ring22161920333513,151,269,330,348,1282116153 on request
K1803.102216040Bwith recessed grip and ring22161920334013,151,269,330,353,1282116153 on request
K1803.102216045Bwith recessed grip and ring22161920334513,151,269,330,358,1282116153 on request
K1803.102216050Bwith recessed grip and ring22161920335013,151,269,330,363,1282116153 on request
K1803.102216060Bwith recessed grip and ring22161920336013,151,269,330,373,1282116153 on request
K1803.102216070Bwith recessed grip and ring22161920337013,151,269,330,383,1282116153 on request
K1803.102216080Bwith recessed grip and ring22161920338013,151,269,330,393,1282116153 on request