Product groups
Steel plate fixed castors with standard solid rubber tyres, heavy duty version
K1760_B

Steel plate fixed castors with standard solid rubber tyres,...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Pressed housing; wheels with slide bearingNote:Wheel axle bolted.
Solid rubber tyres are shock and impact proof and non-corroding.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1760_B Fixed castors 158 kB

Drawings

Steel plate fixed castors with standard solid rubber tyres, heavy duty version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
BDHPermissible
load
kg
CADAcc.PriceOrder
K1760.080251Fixed castorwithout locking systemPlain bearing258011160 on request
K1760.100321Fixed castorwithout locking systemPlain bearing3210013690 on request
K1760.125251Fixed castorwithout locking systemPlain bearing2512516180 on request
K1760.125321Fixed castorwithout locking systemPlain bearing32125161100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33