Product groups

Item description/product images

DescriptionMaterial:PolyamideNote:Polyamide wheels are unbreakable, non-corroding, shock and impact proof and chemical resistant. They also have high abrasion resistance and low roll resistance.
Other sizes or with ball bearing on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1783 Wheels polyamide 142 kB

Drawings

Wheels polyamide

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1783.07532Plain bearing75123235200 on request
K1783.10037Plain bearing100153745280 on request
K1783.12540Plain bearing125154045300 on request
K1783.15050Plain bearing150205060400 on request
K1783.20050Plain bearing200205060600 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33