Product groups
Wheels polyamide with injection-moulded tread
K1778

Wheels polyamide with injection-moulded tread

go back

Item description/product images

DescriptionMaterial:Wheel body PA.
Tread thermoplastic polyurethane elastomer.
Note:Wheels with polyurethane tread have a high load capacity, resist abrasion, are gentle to floors, absorb shocks and vibration and are resistant to many chemicals and acids.
Temperature resistant from -30 °C to +80 °C.
Suitable as replacement rollers for the castors K1764.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1778 Wheels polyamide with injection-moulded tread 245 kB

Drawings

Wheels polyamide with injection-moulded tread

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1778.10035Plain bearing100153545200 on request
K1778.12535Plain bearing125153545250 on request
K1778.15040Plain bearing150204060400 on request
K1778.20050Plain bearing200205060700 on request