Product groups
Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles
K2331

Swivel and fixed equipment castors, steel with TPU tread, for...

go back

Item description/product images

DescriptionProduct description:Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.Material:Housing, steel plate.
Wheels made of thermoplastic polyurethane (TPU).
Wheels made of polyamide 6.
Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Thermoplastic polyurethane (TPU) dark grey.
Polyamide 6 silver-grey.
Note:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.
Application:These castors with a thermoplastic polyurethane tread are used for tool trolleys, floor dollies or in hygienic areas such as the food industry.Temperature range:-20 °C - +70 °C.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2331 Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles 346 kB

Drawings (total overview)

Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles
Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles

Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form A

More information

Drawings

Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form A

Item selection/filter

Order No.Version 1FormB

B1DD1HLL1Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2331.100750251without locking systemA2540758,51001208075mounting plateFixed castor on request
K2331.100800321without locking systemA3240808,511112080120mounting plateFixed castor on request
K2331.101000321without locking systemA32401008,513612080120mounting plateFixed castor on request
K2331.101250321without locking systemA32401258,516112080120mounting plateFixed castor on request

Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form B

More information

Drawings

Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form B

Item selection/filter

Order No.Version 1FormAB

B1DD1HLL1RPermissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2331.10075025without locking systemB292540758,51001208066,575mounting plateSwivel castor on request
K2331.10080032without locking systemB403240808,51111208080120mounting plateSwivel castor on request
K2331.10100032without locking systemB4032401008,51361208090120mounting plateSwivel castor on request
K2331.10125032without locking systemB4032401258,516112080102,5120mounting plateSwivel castor on request

Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form C

More information

Drawings

Swivel and fixed equipment castors, steel with TPU tread, for aluminium profiles, Form C

Item selection/filter

Order No.Version 1FormAB

B1DD1HLL1RPermissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2331.100750252with stop-fix locking systemC292540758,51001208066,575mounting plateSwivel castor on request
K2331.100800322with stop-fix locking systemC403240808,51111208080120mounting plateSwivel castor on request
K2331.101000322with stop-fix locking systemC4032401008,51361208090120mounting plateSwivel castor on request
K2331.101250322with stop-fix locking systemC4032401258,516112080102,5120mounting plateSwivel castor on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33