Product groups
Wheels thermoset heat-resistant
K1785

Wheels thermoset heat-resistant

go back

Item description/product images

DescriptionMaterial:Thermoset PF.Version:Hardness Shore 90D, black.
Notch impact strength ca. 2.5 kJ/m².
Note:Thermoset wheels for high-heat sectors, with exceptional running characteristics on smooth floors.

Excellent chemical resistance to many aggressive types of media. Typical uses are in hot plants, paint shops, bakers and smoking ovens.

Higher abrasion is unavoidable on rough floors. Running against curbs or bumps should be avoided due to the limited mechanical durability of phenolic resin.
Temperature range:-35°C to +260°C, short-term up to +300°C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1785 Wheels thermoset heat-resistant 217 kB

Drawings

Wheels thermoset heat-resistant

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
StatusCADAcc.PriceOrder
K1785.07528Plain bearing758,42831100expiring on request
K1785.10038Plain bearing10015,23842200expiring on request
K1785.12546Plain bearing12520,24658275expiring on request
K1785.15050Plain bearing15020,25058300expiring on request
K1785.20050Plain bearing20020,25060350expiring on request
K1785.25050Plain bearing25020,25058350expiring on request