Product groups
Steel plate swivel castors, with soft rubber tyres and bolt hole
K1789

Steel plate swivel castors, with soft rubber tyres and bolt hole

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing, steel plate.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.Application:Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.Temperature range:-25 °C to +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1789 Steel plate swivel castors, with soft rubber tyres and bolt hole 335 kB

Drawings (total overview)

Steel plate swivel castors, with soft rubber tyres and bolt hole
Steel plate swivel castors, with soft rubber tyres and bolt hole

Steel plate swivel castors with bolt hole, without locking system, with soft rubber tyres

More information

Drawings

Steel plate swivel castors with bolt hole, without locking system, with soft rubber tyres
Steel plate swivel castors with bolt hole, without locking system, with soft rubber tyres

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1789.10100040Swivel castorBall bearing3640100137012586150 on request
K1789.10125040Swivel castorBall bearing40401251370150102,5150 on request

Steel plate swivel castor with bolt hole, with stop fix, with soft rubber tyres

More information

Drawings

Steel plate swivel castor with bolt hole, with stop fix, with soft rubber tyres
Steel plate swivel castor with bolt hole, with stop fix, with soft rubber tyres

Item selection/filter

Order No.ItemWheel
bearing
ABD

D1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1789.101000402Swivel castorBall bearing3640100137012586150 on request
K1789.101250402Swivel castorBall bearing40401251370150102,5150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33