Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened, black oxidised and ground.Note:These supports are placed under long or thin workpieces to prevent vibration or bending during milling, drilling, grinding or shaping operations. The support can be accurately placed without the need to reach under the workpiece. The support pin contacts the workpiece under light pressure. It can be tightened in any position. Various types of pins can be screwed into the tapped hole in the thrust pin to adapt the support height.

The supports K1947.075, K1947.150 and K1947.170 have only 1 slot.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1947 Workpiece supports 188 kB

Drawings

Workpiece supports

Item selection/filter

Order No.

KLL1L2L3L4BHH1D1D2MM1M2RF
N
CADAcc.PriceOrder
K1947.756585753513-8,53010M81319,5311,5-500 on request
K1947.150801651509020-135025M102024614152500 on request
K1947.17011019017010025-176020M1626341121,5-5000 on request
K1947.3008031530010030160135025M102024614152500 on request