Product groups
Ball-end thrust screws without head short version
K1913

Ball-end thrust screws without head short version

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, ball ball-bearing steel.Version:Screw grade 12.9, black oxidised.
Ball hardened, bright.
Note:Short ball-end thrust screws are particularly suited to DIN 1835 E straight milling cutter shanks together with e.g. Whistle Notch or Weldon tool holders.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1913 Ball-end thrust screws without head short version 231 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws without head short version

Item selection/filter

Order No.

DD1LBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K1913.1416M147,2168,5630 on request
K1913.1616M167,2168,5830 on request
K1913.1820M18X210,720121060 on request
K1913.2020M20X210,720121060 on request
K1913.2025M20X210,725121060 on request
K1913.2425M24x213,525151290 on request