Product groups
Straps for fixture components
K1537

Straps for fixture components

go back

Item description/product images

DescriptionMaterial:Steel 1.7131.Version:black oxidised,
case-hardened and ground.
Note:The straps are used to fasten fixture components via the T-slot.
The hole spacing on the straps enable flexible mounting on the machine table or a base element.
Diagonal installation is possible due to the combination of the fastening hole and fastening slot.
Accessory:DIN 912 cap screws
Nuts for DIN 508 T-slots
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1537 Straps for fixture components 142 kB

Drawings

Straps for fixture components

Item selection/filter

Order No.BN=Slot widthBD

HLL1L2L3G
for
socket head screw
CADAcc.PriceOrder
K1537.14149144813,55014963100-M12 on request
K1537.14199144813,55019963100150M12 on request
K1537.18149185817,56014963100-M16 on request
K1537.18199185817,56019963100150M16 on request