Product groups
Atlas jack with locknut
K1233

Atlas jack with locknut

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hammertone, spindle with 30 x 6 trapezoidal thread.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1233 Atlas jack with locknut 187 kB

Drawings

Atlas jack with locknut

Item selection/filter

Order No.Adjustment rangebase plateH

H1BSF
kN
CADAcc.PriceOrder
K1233.01100 - 14076x111100140181760  on request
K1233.02140 - 20076x111140200181760  on request
K1233.03200 - 32090x160200320222240  on request
K1233.04320 - 54090x160320540222525  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33