Product groups
Support elements cylindrical
K2055

Support elements cylindrical

go back

Item description/product images

DescriptionMaterial:Carbon steel 1.1181.Version:Black oxidised.Drawing reference:
1) centring hole for K1961
2) tapped hole for: K0282.110, K0282.310, K0282.910, K0296.10, K0296.101
3) spring force 0.8 - 2.1 N
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2055 Support elements cylindrical 240 kB

Drawings

Support elements cylindrical

Item selection/filter

Order No.

F
max. N
CADAcc.PriceOrder
K2055.0204000  on request
K2055.0404000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33