Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball, ball bearing steel 1.2067.
Form D: Ball with POM insert.
Form H: Ball with POM insert.
Form K: Ball with carbide insert.
Form M has a carbide ball.
Version:Body tempered and phosphated.
Ball hardened.
Form M ball nickel plated.
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.

* Valid only if the minimum bore depth is observed.
Drawing reference:
Form C: with external thread, flattened ball, smooth.
Form D: with external thread, flattened ball, with POM insert.
Form F: with external thread, flattened ball, diamond grip.
Form M: with external thread, flattened ball, with carbide insert.
Form G: press fit, flattened ball, smooth.
Form H: press fit, flattened ball, with POM insert.
Form J: press fit, flattened ball, diamond grip.
Form K: press fit, flattened ball, with carbide insert.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0282 Self-aligning pads 330 kB

Drawings (total overview)

Self-aligning pads

Self-aligning pads, Form C, with external thread, flattened ball, smooth

More information

Drawings

Self-aligning pads, Form C, with external thread, flattened ball, smooth

Item selection/filter

Order No.

FormBD1D2D3HBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.108C813M87,213101110 on request
K0282.110C1020M1010,518161725 on request
K0282.112C1220M1210,518161725 on request
K0282.116C1630M162027252790 on request
K0282.120C2050M2034,5354041165 on request

Self-aligning pads, Form D, with external thread, flattened ball, with POM insert

More information

Drawings

Self-aligning pads, Form D, with external thread, flattened ball, with POM insert

Item selection/filter

Order No.

FormBD1D2D3HBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.208D813M87,913101110 on request
K0282.210D1020M1012,718161725 on request
K0282.212D1220M1212,718161725 on request

Self-aligning pads, Form F, with external thread, flattened ball, diamond grip

More information

Drawings

Self-aligning pads, Form F, with external thread, flattened ball, diamond grip

Item selection/filter

Order No.FormBD1D2D3HBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.308F813M87,213101110 on request
K0282.310F1020M1010,518161725 on request
K0282.312F1220M1210,518161725 on request
K0282.316F1630M162027252790 on request
K0282.320F2050M2034,5354041165 on request

Self-aligning pads, Form M, with external thread, flattened ball, diamond grip

More information

Drawings

Self-aligning pads, Form M, with external thread, flattened ball, diamond grip

Item selection/filter

Order No.FormBD1D2D3HBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.908M813M87,713,3101110 on request
K0282.910M1020M101218161725 on request
K0282.912M1220M121218161725 on request

Self-aligning pads, Form G, press fit, flattened ball, smooth face

More information

Drawings

Self-aligning pads, Form G, press fit, flattened ball, smooth face

Item selection/filter

Order No.FormD1D2D3HTBall-ØReceiving
hole
Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.403G12M37,2113,510ø 12 H7X6 min.10* on request
K0282.404G18M410,5174,416ø 18 H7X8 min.25* on request
K0282.405G28M520256,325ø 28 H7X13 min.90* on request

Self-aligning pads, Form H, press fit, flattened ball, with POM insert

More information

Drawings

Self-aligning pads, Form H, press fit, flattened ball, with POM insert

Item selection/filter

Order No.FormD1D2D3HTBall-ØReceiving
hole
Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.503H12M37,911310ø 12 H7X6 min.10* on request
K0282.504H18M412,717416ø 18 H7X8 min.25* on request
K0282.505H28M519,0525625ø 28 H7X13 min.90* on request

Self-aligning pads, Form J, press fit, flattened ball, diamond grip

More information

Drawings

Self-aligning pads, Form J, press fit, flattened ball, diamond grip

Item selection/filter

Order No.FormD1D2D3HTBall-ØReceiving
hole
Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.603J12M37,2113,510ø 12 H7X6 min.10* on request
K0282.604J18M410,5174,416ø 18 H7X8 min.25* on request
K0282.605J28M520256,325ø 28 H7X13 min.90* on request

Self-aligning pads, Form K, press fit, flattened ball, with carbide insert

More information

Drawings

Self-aligning pads, Form K, press fit, flattened ball, with carbide insert

Item selection/filter

Order No.FormD1D2D3HTBall-ØReceiving
hole
Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.804K18M412,717416ø 18 H7X8 min.25* on request
K0282.803K12M37,911310ø 12 H7X6 min.10* on request
K0282.805K28M519,0525625ø 28 H7X13 min.90* on request