Product groups

Item description/product images

DescriptionMaterial:Hardened steelVersion:Bright.Note:The seating ledges are suitable for adjusting the clamping depth of the workpiece on the compact 5-axis clamping system/ KIPPflexX.
The 12 mm version does not interfere with the positive-down effect.
By the 17 mm version, the positive-down force is reduced but causes less edge deformation.

Supplied in pairs.
Accessory:for K0973, K1555Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0974 Seating ledges to clip on 343 kB

Drawings

Seating ledges to clip on

Item selection/filter

Order No.

BHCADAcc.PriceOrder
K0974.09003129012 on request
K0974.09003179017 on request
K0974.125031212512 on request
K0974.125031712517 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33