Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:For setting the clamping width.
Supplied with union nut.
The extension shafts can be combined as required.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0990 Extension shafts 114 kB

Drawings

Extension shafts

Item selection/filter

Order No.

DL1Clamp rangeCADAcc.PriceOrder
K0990.0603460extension by 60 mm on request
K0990.12034120extension by 120 mm on request
K0990.24034240extension by 240 mm on request
K0990.48034480extension by 480 mm on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33