Product groups
Combination jaw plates smooth and with pins
K1557

Combination jaw plates smooth and with pins

go back

Item description/product images

DescriptionProduct description:The combination jaw plates are used for positive clamping without pre-machining, e.g. for blanks, heavy duty cutting, castings etc. and for pull-down clamping of pre-machined and ground workpiece surfaces.Material:Steel.Version:Jaw plates hardened, bright.
Jaw pins hardened, black oxidised.
Clamping surface carbide coated.
Laser marked scale.
Note:When using the combi smooth / with pins jaw plates for clamping, the workpiece must be placed on a seating ledge with a height of 12 mm near to the clamping pins.Accessory:Torx screws M6x10Applications:Positive clamping without pre-machining.
Pre-machined and ground workpiece surfaces.
Drawing reference:
1) Clamping surface carbide coated
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1557 Combination jaw plates smooth and with pins 170 kB

Drawings

Combination jaw plates smooth and with pins

Item selection/filter

Order No.BH

SNo. of
pins
CADAcc.PriceOrder
K1557.09029035136 on request
K1557.125212535138 on request