Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Screw-on seating ledges are used to set the seating height of the workpiece. The desired seating height is achieved by milling over the screwed on ledges. A very high accuracy of the height to the machine table can be achieved.

Supplied in pairs.
Accessory:for K0973, K1555Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0974 Seating ledges screw-on 225 kB

Drawings

Seating ledges, screw-on

Item selection/filter

Order No.

BHCADAcc.PriceOrder
K0974.09005159015 on request
K0974.125051512515 on request