Product groups
Stop set for 5-axis vice compact and KIPPflexX
K0993

Stop set for 5-axis vice compact and KIPPflexX

go back

Item description/product images

DescriptionMaterial:Steel.Version:Swivel arm, black oxidised.
Stop pin bright.
Note:Stop set for direct fastening to jaws.The stop can be swivelled aside for machining the workpiece without losing the stop dimension.

Supplied complete with attachment parts.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0993 Stop sets 266 kB

Drawings

Stop set for 5-axis vice compact and KIPPflexX

Item selection/filter

Order No.

Suitable for

CADAcc.PriceOrder
K0993.1505-axis vice compact and KIPPflexX on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33