Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note for ordering:Supplied singly.Note:Machinable jaw plates are ideal for gripping on workpiece contours and machining in steps.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0975 Jaw plates machinable 223 kB

Drawings

Jaw plates machinable

Overview of items (compressed)

Item selection/filter
Order No.B

CADAcc.PriceOrder
K0975.090290 on request
K0975.1252125 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33