Product groups
Appliance swivel castors with stop-fix, solid rubber tyres, standard version
K1759_LS

Appliance swivel castors with stop-fix, solid rubber tyres,...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1759_LS Swivel castors with stop fix 268 kB

Drawings

Appliance swivel castors with stop-fix, solid rubber tyres, standard version
Appliance swivel castors with stop-fix, solid rubber tyres, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1759.050182Swivel castorwith stop-fix locking systemPlain bearing2518501143695040 on request
K1759.075252Swivel castorwith stop-fix locking systemPlain bearing28257511439865,560 on request
K1759.100252Swivel castorwith stop-fix locking systemPlain bearing332510011431218370 on request