Product groups
Elevating castors with integrated machine foot for aluminium profiles
K2237

Elevating castors with integrated machine foot for aluminium...

go back

Item description/product images

DescriptionMaterial:Wheel body housing: steel plate.
Levelling foot housing: die-cast aluminium
Mounting bracket: steel
Operating lever: steel, protective coating PUR plastic.
Leveling foot: glass-bead reinforced PA plastic. Spindle steel.
Wheel rim: see table.
Tread: see table.
Version:Wheel body housing: electro zinc-plated and blue passivated.
Levelling foot housing: powder coated aluminium tone.
Mounting bracket: electro zinc-plated

Operating lever: electro zinc-plated, protective coating black.
Leveling foot: black Spindle electro zinc-plated.
Wheel rim: see table.
Tread: see table.
Note:Elevating castor, swivel castor type with integrated height-adjustable machine foot. With sealed ball bearing in the swivel head. Wheel axle threaded. The ergonomically formed operating lever, which does not swivel with the roller, ensures easy operation. Heavy appliances can be easily lifted and secured thanks to the short actuation travel combined with a long plunger stroke and very high lifting force. The high lever ratio of up to 1:20 means you only need to apply 10 kg force to lift 200 kg. The anti-slip pad attached to the levelling foot plate prevents the foot from slipping and simultaneously protects the floor.

With thread guard and integrated mounting plate for attachment to aluminium profiles with 40 and 45 mm pitch without overhang.
Drawing reference:
1) swivelling
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2237 Elevating castors with integrated machine foot for aluminium profiles 387 kB

Drawings

Elevating castors with integrated machine foot for aluminium profiles

Item selection/filter

Order No.A

DHWheel
bearing
Permissible
load
kg
material
Rim
ESD
electrostatic
discharging
material
Running surface
CADAcc.PriceOrder
K2237.080401105680125Plain bearing150polyamide, greynopolyamide, black on request
K2237.1004011065100145Plain bearing200polyamide, greynopolyamide, black on request