Product groups
Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles
K2333

Swivel and fixed equipment castors, steel with TPE tread, for...

go back

Item description/product images

DescriptionProduct description:Aluminium profile systems are suitable for modern machine, plant and equipment construction. These castors for aluminium profiles are characterised by their flexibility, versatility and user-friendliness. The design embodies the essence of simplicity and functionality.Material:Housing, steel plate.
Wheels made from thermoplastic rubber-elastomer (TPE).
Wheel body polypropylene.
Version:Steel plate is electro zinc-plated, trivalent blue passivated and Cr6 free.
Thermoplastic rubber elastomer (TPE), grey.
Polypropylene silver-grey.
Note:Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polypropylene (TPE) tread has a Shore hardness of 85A and is injection moulded onto a polypropylene wheel body. The tread leaves no running marks and is inseparably bonded to the wheel body. The thermoplastic rubber-elastomer castors are characterised by very low rolling and steering resistance.
Application:Wheels and castors with a thermoplastic rubber-elastomer tread are often used on factory and shop fittings, as well as on display stands. Other applications include medical equipment, measuring and testing devices, as well as work and assembly stations.Temperature range:-20 °C - +60 °C.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2333 Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles 345 kB

Drawings (total overview)

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles
Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form A

More information

Drawings

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form A

Item selection/filter

Order No.FormB

B1DD1HLL1Wheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2333.100750251A2540758,510012080ball bearing75mounting plateFixed castor on request
K2333.100800321A3240808,511112080ball bearing120mounting plateFixed castor on request
K2333.101000321A32401008,513612080ball bearing120mounting plateFixed castor on request
K2333.101250321A32401258,516112080ball bearing120mounting plateFixed castor on request

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form B

More information

Drawings

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form B

Item selection/filter

Order No.FormAB

B1DD1HLL1RWheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2333.10075025B292540758,51001208066,5ball bearing75mounting plateSwivel castor on request
K2333.10080032B403240808,51111208080ball bearing120mounting plateSwivel castor on request
K2333.10100032B4032401008,51361208090ball bearing120mounting plateSwivel castor on request
K2333.10125032B4032401258,516112080102,5ball bearing120mounting plateSwivel castor on request

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form C

More information

Drawings

Swivel and fixed equipment castors, steel with TPE tread, for aluminium profiles, Form C

Item selection/filter

Order No.FormAB

B1DD1HLL1RWheel
bearing
Permissible
load
kg
Kind of fasteningItemCADAcc.PriceOrder
K2333.100750252C292540758,51001208066,5ball bearing75mounting plateSwivel castor on request
K2333.100800322C403240808,51111208080ball bearing120mounting plateSwivel castor on request
K2333.101000322C4032401008,51361208090ball bearing120mounting plateSwivel castor on request
K2333.101250322C4032401258,516112080102,5ball bearing120mounting plateSwivel castor on request