Product groups

Ball transfer units in a multitude of types

Ball transfer units from KIPP have proven themselves in practice by all kinds of transport requirements. Ball transfer units find many uses in large machine construction companies or small workshops. Ball transfer units are mainly used to easily move heavy or sensitive commodities, e.g. in presses, inspection instruments or complex conveyor systems.
The ball transfer units are manufactured either with a solid steel housing or material with a different composition. Some have a felt seal to prevent dirt getting into the housing. Customers can choose from the following materials.
The differentiated product range from KIPP includes ball transfer units with load ratings of 50 N as well as ball transfer units with load ratings of 15000 N. In total, the online shop from HEINRICH KIPP WERK offers over 40 different variations of ball transfer units. They are also available in different diameters. For instance, many ball transfer units are available in the mini versions.

The ball transfer units are available in solid steel housings or other materials and material qualities. Some have felt seal to prevent dirt from entering the housing. The ball can be chosen from the following materials.
Housing:
- electro zinc-plated steel
- stainless steel
Load balls:
- steel
- stainless steel
- Polyamide (POM)