Product groups
Appliance swivel castors with solid rubber tyres, standard version
K1759_L

Appliance swivel castors with solid rubber tyres, standard...

go back

Item description/product images

DescriptionMaterial:Housing steel plate.
Wheel treads solid rubber.
Wheel rims polyamide.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle bolted.
Swivel and fixed castors with bolt hole.
Wheels grey, non-marking.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1759_L Swivel castors 249 kB

Drawings

Appliance swivel castors with solid rubber tyres, standard version
Appliance swivel castors with solid rubber tyres, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1759.05018Swivel castorwithout locking systemPlain bearing2518501143695040 on request
K1759.07525Swivel castorwithout locking systemPlain bearing28257511439865,560 on request
K1759.10025Swivel castorwithout locking systemPlain bearing332510011431218370 on request