Product groups

Item description/product images

DescriptionMaterial:PolyamideNote:Polyamide wheels are unbreakable, non-corroding, shock and impact proof and chemical resistant. They also have high abrasion resistance and low roll resistance.
Other sizes or with ball bearing on request.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1783 Wheels polyamide 142 kB

Drawings

Wheels polyamide

Item selection/filter

Order No.

Wheel
bearing
DD1BB1Permissible
load
kg
CADAcc.PriceOrder
K1783.07532Plain bearing75123235200 on request
K1783.10037Plain bearing100153745280 on request
K1783.12540Plain bearing125154045300 on request
K1783.15050Plain bearing150205060400 on request
K1783.20050Plain bearing200205060600 on request