Product groups
Taper grip plastic (thermoset) with moulded thread, Form C
K1202_C

Taper grip plastic (thermoset) with moulded thread, Form C

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31Version:High-gloss polished.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1202_C Taper grip with moulded thread, Form C 138 kB

Drawings

Taper grip plastic (thermoset) with moulded thread, Form C

Item selection/filter

Order No.FormD

D1D3D4L1L2L3TCADAcc.PriceOrder
K1202.10618CM6186,2154016214 on request
K1202.10818CM8188,5154016218 on request
K1202.10823CM8238,5196524218 on request
K1202.11028CM102810,52290323,522 on request