Product groups

Item description/product images

DescriptionMaterial:Black thermoset PF 31Version:Moulded thread.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1207 Tapered knobs 151 kB

Drawings

Tapered knobs

Item selection/filter

Order No.

DD1D3L1TCADAcc.PriceOrder
K1207.05M520123015 on request
K1207.061M620123018 on request
K1207.06M625153819 on request
K1207.081M825153818 on request
K1207.08M830184616 on request
K1207.101M1030184618 on request
K1207.10M1035215319 on request
K1207.12M1235215321 on request