Product groups
Plastic cylindrical grips, fold-away
K1469

Plastic cylindrical grips, fold-away

go back

Item description/product images

DescriptionProduct description:Cylindrical grips are supplied assembled and can be screwed onto handwheels, crank handles, etc.
The grooves and conical shape ensure that the cylindrical grips have optimised haptics and good grip.
The fold-down grip prevents protruding edges, which also minimises the risk of injury.
Material:

Grip thermoplastic.
Centre pin steel grade 5.8 or stainless steel 1.4404.
Dowel spring steel or stainless steel 1.4310.
Spring spring steel or stainless steel 1.4568.

Version:Grip, black.
Steel parts, black oxidised.
Stainless steel bright.
Note:The hole D3 is used for positioning.Advantages:Optimised haptics and good grip
Protruding edges prevented
Grips for handwheels and cranks
Various thread sizes
NOVO grip KIPP design
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1469 Plastic cylindrical grips, fold-away 352 kB

Drawings

Plastic cylindrical grips, fold-away

Item selection/filter

Order No.Component
material
SizeAA1D

D1D2D3HLL1L3TCADAcc.PriceOrder
K1469.104steel184,3M414132,514,53540474,5 on request
K1469.205steel2105,3M516163,5184449584,5 on request
K1469.306steel312,56,5M620204,522,55559,571,56 on request
K1469.408steel4169M825265,5297083986,5 on request
K1469.1104stainless steel184,3M414132,514,53540474,5 on request
K1469.1205stainless steel2105,3M516163,5184449584,5 on request
K1469.1306stainless steel312,56,5M620204,522,55559,571,56 on request
K1469.1408stainless steel4169M825265,5297083986,5 on request