Product groups
Magnetic sensors, passive sensors, miniature design
K1959

Magnetic sensors passive sensors, miniature design

go back

Item description/product images

DescriptionMaterial:Housing aluminium.
Cable sheath PVC.
Version:Compact sensor and plug design.
Flat connector, 8-pole, 1x pin.
Connection cable, 6-wire, ø 3.55–0.3 mm.
Cable bend radius, > 17 mm (static).
Note:Works with magnetic tapes K1663.
The reading distance between the sensor and tape must be 0.1 to 2 mm.
The sensor is supplied with operating voltage and draws current via the electronics.
System accuracy, repeat accuracy and travel speed is dependent on the electronics.
Plug-in connection to position indicators K1905 and K1906 .
Technical data:- Rating IP 67; EN 60529 (sensor head)
- Shock resistance 2000 m/s², 11 ms; EN 60068-2-27
- Vibration resistance 200 m/s², 50 Hz–2 kHz; EN 60068-2-6
Temperature range:- Ambient temperature 0…60°C
- Storage temperature -10…70°C
Assembly:Installation must be carried out using the enclosed user information.
A, reading distance sensor/tape ≤ 2 mm
B, lateral offset ± 2 mm
C, misalignment ± 3°
D, pitch gradient ± 1°
E, lateral gradient ± 3°
Accessory:Position indicators K1905 and K1906.
Magnetic tapes K1663.
Note:Relative humidity 100%. Dewing is permissible (sensor head).Drawing reference:
1) Sine before cosine
2) Active measuring surface
3) Magnetic tape
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1959 Magnetic sensors passive sensors, miniature design 334 kB

Drawings

Magnetic sensors passive sensors, miniature design
Magnetic sensors passive sensors, miniature design

Item selection/filter

Order No.PL

HCADAcc.PriceOrder
K1959.0020020026,715 on request
K1959.0050050026,715 on request
K1959.01000100026,715 on request
K1959.02000200026,715 on request
K1959.05000500026,715 on request
K1959.100001000026,715 on request